GPA M12 7016400
Dimensions 31 x 17 x 17
Dimensions 1.22 x 0.67 x 0.67
Technical data
Product nr : 7016400
Description : Cable gland (IP 68 - 5 bar), M12x1,5
Remarks : for cable 3-6 mm
Package : 100
Unit : Piece
EAN : 6418074054845
SSTL number : 1721152
Electric No. Denmark : 8213003362
Height (mm) : 31
Width (mm) : 17
Depth (mm) : 17
Height (inch) : 1.22
Width (inch) : 0.67
Depth (inch) : 0.67
Cable management / Polyamide cable glands / GPA M12
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
GPA M12
Sample image
Order symbol : GPA M12
Product nr : 7016400
Description : Cable gland (IP 68 - 5 bar), M12x1,5
Remarks : for cable 3-6 mm
EAN : 6418074054845
El. number :
- Finland : 1721152
- Denmark : 8213003362
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 31 | 17 | 17 |
inch : | 1.22 | 0.67 | 0.67 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )