Fibox Enclosures : CABLE MANAGEMENT : PLATE CONNECTORS AND GASKETS





Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
Plate connector sets
Connector set, size 1 • incl. 4 screws
Connector set, size 2 • incl. 4 screws
Connector set, size 3 • incl. 4 screws
Plastic screw, lock nut, flange gasket • size 1
Plastic screw, lock nut, flange gasket • size 2
Plastic screw, lock nut, flange gasket • size 3
Push-in connector set
Push-in connector set of membrane flange plates for sheet steel cabinets
Gaskets (EPDM Rubber)
Flange gasket • size 1
Flange gasket • size 2
Flange gasket • size 3
Flange gasket, size 1 • for smooth side
Flange gasket, size 2 • for smooth side
Plastic head screws
Plastic head screw (M6x25) • for size 1 flange
Plastic head screw (M8x25) • for size 2 flange
Plastic head screw (M10x30) • for size 3 flange
Lock nuts
Lock nut for plastic head screws • M6
Lock nut for plastic head screws • M8
Lock nut for plastic head screws • M10
Plate extension
Extension flange (height 25 mm) • Mounting with 4x MB 10392
Plastic head screw, size M8x50

Copyright
Legal Notice