Technical data
Product nr : 3590795
Description : Flange set, Size 2
Package : 6
Unit : Piece
EAN : 6418074057969
SSTL number : 3413023
Electric No. Denmark : 8212054480
Electric No. Sweden : 2650052
Material : TPE
Temperature °C : -40 … 80
Ingress Protection (EN 60529): IP65
Electrical insulation : Totally insulated
Flammability Rating : UL 94 HB
Cable management / Membrane flange plates / FMC 3F-SET
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
FMC 3F-SET
Sample image
Order symbol : FMC 3F-SET
Product nr : 3590795
Description : Flange set, Size 2
EAN : 6418074057969
El. number :
- Finland : 3413023
- Denmark : 8212054480
- Sweden : 2650052
Dimensions : | Height | Width | Depth |
---|
Materials : | |
---|---|
Material : | TPE |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
electrical_insulation : | Totally insulated |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
© Fibox Oy, Data subject to change without notice (printed: )