Product card: FMC 35F



Sample photo



Product nbr:

 

3550797

Description:

 

Size 2, Lead-through 43 (Ø3-30mm)

Remarks:

 

Optional RJ-45 lead-through

Package:

 

12

Unit:

 

PCS

Product group:

 

Flange Plates

EAN:

 

6418074056542

SSTL number:

 

3420480

Electric No. Denmark:

 

8212009286

Electric No. Sweden:

 

2665516

ETIM:

 

EC000211 EC000211

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

217.0

Width (mm):

 

85.0


Length (inch):

 

8.5

Width (inch):

 

3.3


Ratings:

Ingress Protection (EN 60529):

 

IP65

Impact Resistance (EN 62262):

 

IK08

Flammability Rating:

 

UL 94 HB

Certficates:

SGS Fimko


Product is connected to following catalogs:

Fibox Enclosures :  CABLE MANAGEMENT :  MEMBRANE FLANGE PLATES


Copyright
Legal Notice