Product card: FMB 5F



Sample photo



Product nbr:

 

3550794

Description:

 

Size 1, Lead-through 8 (Ø2.5-25mm)

Remarks:

 

Optional RJ-45 lead-through

Package:

 

12

Unit:

 

PCS

Product group:

 

Flange Plates

EAN:

 

6418074056511

SSTL number:

 

3420440

Electric No. Denmark:

 

8212009260

Electric No. Sweden:

 

2665510

ETIM:

 

EC000211 EC000211

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

140.0

Width (mm):

 

49.0


Length (inch):

 

5.5

Width (inch):

 

1.9


Ratings:

Ingress Protection (EN 60529):

 

IP65

Impact Resistance (EN 62262):

 

IK08

Flammability Rating:

 

UL 94 HB

Certficates:

SGS Fimko


Product is connected to following catalogs:

Fibox Enclosures :  CABLE MANAGEMENT :  MEMBRANE FLANGE PLATES
Fibox Enclosures :  EK :  ACCESSORIES


Copyright
Legal Notice