Fibox Enclosures : CABLE MANAGEMENT : MEMBRANE FLANGE PLATES





Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
TPE (Thermo Plastic Elastomer), IP 65 (EN 60529), Flame resistance UL 94HB, Grey RAL 7035, Temperature range -40°...+120°C
140 x 49
Size 1, Lead-through 8 (Ø2.5-25mm) • Optional RJ-45 lead-through
217 x 85
Size 2, Lead-through 7 (Ø3-55mm)
217 x 85
Size 2, Lead-through 29 (Ø3-26mm) • Optional RJ-45 lead-through
217 x 85
Size 2, Lead-through 43 (Ø3-30mm) • Optional RJ-45 lead-through
Set includes: Flange and MB 10670/10671 plate connectors with screws
Flange set, Size 1
Flange set, Size 2
Flange set, Size 2
Flange set, Size 2

Copyright
Legal Notice