Product card: MB 10019



Sample photo



Product nbr:

 

3530019

Description:

 

Size 2

Remarks:

 

4x PG16+2x PG36

Package:

 

12

Unit:

 

PCS

Product group:

 

EK, SOLID & MCE Accessories

EAN:

 

6418074030221

SSTL number:

 

3423011

Electric No. Denmark:

 

8212008711

Electric No. Italy:

 

7590599

Electric No. Sweden:

 

2538339

ETIM:

 

EC000211 EC000211

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

216.0

Width (mm):

 

85.0

Height (mm):

 

10.0


Length (inch):

 

8.5

Width (inch):

 

3.3

Height (inch):

 

0.4


Product is connected to following catalogs:

Fibox Enclosures :  CABLE MANAGEMENT :  PG FLANGE PLATES


Copyright
Legal Notice