Product card: MB 10892



Sample photo



Product nbr:

 

3530892

Description:

 

Size 1

Remarks:

 

4xM20

Package:

 

12

Unit:

 

PCS

Product group:

 

EK, SOLID & MCE Accessories

EAN:

 

6418074052469

SSTL number:

 

3420470

Electric No. Sweden:

 

2650010

ETIM:

 

EC000211 EC000211

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

140.0

Width (mm):

 

49.0

Height (mm):

 

10.0


Length (inch):

 

5.5

Width (inch):

 

1.9

Height (inch):

 

0.4


Product is connected to following catalogs:

Fibox Enclosures :  CABLE MANAGEMENT :  METRIC FLANGE PLATES


Copyright
Legal Notice