Fibox Enclosures : CABLE MANAGEMENT : METRIC FLANGE PLATES





Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
Cable gland plates, Polycarbonate (PC), IP 65 (EN 60529), Grey RAL 7035, Flame resistance UL 94-V1
140 x 49 x 10
Size 1 • 4xM20
140 x 49 x 10
Size 1 • 1xM40
Size 1 • incl. flange, gasket and connector set
216 x 85 x 10
Size 2 • 12xM20
216 x 85 x 10
Size 2 • 5xM25+6xM20 PUR gasket
216 x 85 x 10
Size 2 • 2xM50+4xM20, PUR gasket
216 x 85 x 10
Size 2 • 2xM16+3xM20+2xM25+2xM32, PUR gasket
Size 2 • incl. flange, gasket and connector set
Size 2 • incl. flange, gasket and connector set
Size 2 • incl. flange, gasket and connector set
Size 2 • incl. flange, gasket and connector set
Knock-out plates, Polycarbonate (PC), IP 65 (EN 60529), Grey RAL 7035, Flame resistance UL 94-V1
216 x 85 x 10
Size 2 • 4xM12+4xM12/M20+4xM16/M25
216 x 85 x 10
Size 2 • 8xM20+5xM25/M16
216 x 85 x 10
Size 2 • 2xM32/M20+2xM40/M25
Size 2 • incl. flange, gasket and connector set
Size 2 • incl. flange, gasket and connector set
Size 2 • incl. flange, gasket and connector set

Copyright
Legal Notice