Please try our temporary product page: https://www.fibox.com/products-temporary/
FP 5040-3x18 8265040
Dimensions 500 x 400 x 1
Dimensions 19.69 x 15.75 x 0.04
Technical data
Product nr : 8265040
Description : Front Plate with DIN openings, for enclosures:
Remarks : 515x415x230
Package : 1
Unit : Piece
EAN : 6418074050458
Electric No. Denmark : 8212018426
Electric No. Sweden : 2539899
Height (mm) : 500
Width (mm) : 400
Depth (mm) : 1
Height (inch) : 19.69
Width (inch) : 15.75
Depth (inch) : 0.04
CAB P / CAB P Accessories / FP 5040-3x18
FP 5040-3x18
Sample image
Order symbol : FP 5040-3x18
Product nr : 8265040
Description : Front Plate with DIN openings, for enclosures:
Remarks : 515x415x230
EAN : 6418074050458
El. number :
- Denmark : 8212018426
- Sweden : 2539899
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 500 | 400 | 1 |
inch : | 19.69 | 15.75 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )