Skip to content
  
Previous slide
MPX 10080 product image 1
Next slide
MPX 10080 thumbnail image 1

CAB P / CAB P Accessories / MPX 10080

MPX 10080 8220080

Dimensions 1000 x 800 x 1

Dimensions 39.37 x 31.5 x 0.04

Technical data
Product:

Product nr : 8220080

Description : Mounting Plate, for enclosures:

Remarks : 1035x835x300

Package : 1

Unit : Piece

EAN : 6418074050663

Electric No. Denmark : 8212018950

Dimensions :

Height (mm) : 1000

Width (mm) : 800

Depth (mm) : 1

Height (inch) : 39.37

Width (inch) : 31.5

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MPX 10080

CAD Files
Contact

MPX 10080

Fibox
mounting_plate_pertinax

Sample image

Order symbol : MPX 10080

Product nr : 8220080

Description : Mounting Plate, for enclosures:

Remarks : 1035x835x300

EAN : 6418074050663

El. number :

  • Denmark : 8212018950
Dimensions : Height Width Depth
mm : 1000 800 1
inch : 39.37 31.5 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -