Skip to content
  
Previous slide
MPP 8060 product image 1
Next slide
MPP 8060 thumbnail image 1

CAB P / CAB P Accessories / MPP 8060

MPP 8060 8218060

Dimensions 800 x 600 x 2

Dimensions 31.5 x 23.62 x 0.08

Technical data
Product:

Product nr : 8218060

Description : Mounting Plate, for enclosures:

Remarks : 835x635x300

Package : 1

Unit : Piece

EAN : 6418074050250

Electric No. Denmark : 8212018785

Electric No. Sweden : 2539861

Dimensions :

Height (mm) : 800

Width (mm) : 600

Depth (mm) : 2

Height (inch) : 31.5

Width (inch) : 23.62

Depth (inch) : 0.08

Materials :

Material : Galvanized steel

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MPP 8060

CAD Files
Contact

MPP 8060

Fibox
mounting_plate_pertinax

Sample image

Order symbol : MPP 8060

Product nr : 8218060

Description : Mounting Plate, for enclosures:

Remarks : 835x635x300

EAN : 6418074050250

El. number :

  • Denmark : 8212018785
  • Sweden : 2539861
Dimensions : Height Width Depth
mm : 800 600 2
inch : 31.5 23.62 0.08
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -