Skip to content
  
Previous slide
MPP 6040 product image 1
Next slide
MPP 6040 thumbnail image 1

CAB P / CAB P Accessories / MPP 6040

MPP 6040 8216040

Dimensions 600 x 400 x 2

Dimensions 23.62 x 15.75 x 0.08

Technical data
Product:

Product nr : 8216040

Description : Mounting Plate, for enclosures:

Remarks : 615x415x230

Package : 1

Unit : Piece

EAN : 6418074050236

Electric No. Denmark : 8212018769

Electric No. Sweden : 2539857

Dimensions :

Height (mm) : 600

Width (mm) : 400

Depth (mm) : 2

Height (inch) : 23.62

Width (inch) : 15.75

Depth (inch) : 0.08

Materials :

Material : Galvanized steel

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MPP 6040

CAD Files
Contact

MPP 6040

Fibox
mounting_plate_pertinax

Sample image

Order symbol : MPP 6040

Product nr : 8216040

Description : Mounting Plate, for enclosures:

Remarks : 615x415x230

EAN : 6418074050236

El. number :

  • Denmark : 8212018769
  • Sweden : 2539857
Dimensions : Height Width Depth
mm : 600 400 2
inch : 23.62 15.75 0.08
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -