Skip to content
  
Previous slide
FP 5040-D product image 1
FP 5040-D product image 2
FP 5040-D product image 3
FP 5040-D product image 4
FP 5040-D product image 5
FP 5040-D product image 10
FP 5040-D product image 1
FP 5040-D product image 2
Next slide
FP 5040-D thumbnail image 1
FP 5040-D thumbnail image 2
FP 5040-D thumbnail image 3
FP 5040-D thumbnail image 4
FP 5040-D thumbnail image 5
FP 5040-D thumbnail image 10
FP 5040-D thumbnail image 1
FP 5040-D thumbnail image 2

CAB P / CAB P Accessories / FP 5040-D

FP 5040-D 8275040

Dimensions 500 x 400 x 1

Dimensions 19.69 x 15.75 x 0.04

Technical data
Product:

Product nr : 8275040

Description : Swing door/Front plate, for enclosures:

Remarks : 515x415x230

Package : 1

Unit : Piece

EAN : 6418074050526

SSTL number : 3424225

Electric No. Denmark : 8212018293

Electric No. Sweden : 2539915

Dimensions :

Height (mm) : 500

Width (mm) : 400

Depth (mm) : 1

Height (inch) : 19.69

Width (inch) : 15.75

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / FP 5040-D

CAD Files
Contact

FP 5040-D

Fibox
8275040_FD_5040_D_2_72dpi

Sample image

Order symbol : FP 5040-D

Product nr : 8275040

Description : Swing door/Front plate, for enclosures:

Remarks : 515x415x230

EAN : 6418074050526

El. number :

  • Finland : 3424225
  • Denmark : 8212018293
  • Sweden : 2539915
Dimensions : Height Width Depth
mm : 500 400 1
inch : 19.69 15.75 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -