MP 7050 8207050
Dimensions 700 x 500 x 3
Dimensions 27.56 x 19.69 x 0.12
Technical data
Product nr : 8207050
Description : Mounting plate, for enclosures:
Remarks : 735x535x270
Package : 1
Unit : Piece
EAN : 6418074050175
SSTL number : 3424277
Electric No. Denmark : 8212018701
Electric No. Sweden : 2539843
Height (mm) : 700
Width (mm) : 500
Depth (mm) : 3
Height (inch) : 27.56
Width (inch) : 19.69
Depth (inch) : 0.12
CAB P / CAB P Accessories / MP 7050
CAD Files
Catalogues
Contact
MP 7050
Sample image
Order symbol : MP 7050
Product nr : 8207050
Description : Mounting plate, for enclosures:
Remarks : 735x535x270
EAN : 6418074050175
El. number :
- Finland : 3424277
- Denmark : 8212018701
- Sweden : 2539843
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 700 | 500 | 3 |
inch : | 27.56 | 19.69 | 0.12 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )