Skip to content
  
Previous slide
Next slide

CAB P / CAB P Accessories / MP 6040

MP 6040 8206040

Dimensions 600 x 400 x 2

Dimensions 23.62 x 15.75 x 0.08

Technical data
Product:

Product nr : 8206040

Description : Mounting plate, for enclosures:

Remarks : 615x415x230

Package : 1

Unit : Piece

EAN : 6418074050168

SSTL number : 3424276

Electric No. Denmark : 8212018691

Electric No. Sweden : 2539841

Dimensions :

Height (mm) : 600

Width (mm) : 400

Depth (mm) : 2

Height (inch) : 23.62

Width (inch) : 15.75

Depth (inch) : 0.08

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MP 6040

CAD Files
Contact

MP 6040

Fibox

Sample image

Order symbol : MP 6040

Product nr : 8206040

Description : Mounting plate, for enclosures:

Remarks : 615x415x230

EAN : 6418074050168

El. number :

  • Finland : 3424276
  • Denmark : 8212018691
  • Sweden : 2539841
Dimensions : Height Width Depth
mm : 600 400 2
inch : 23.62 15.75 0.08
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -