Skip to content
  
Previous slide
Next slide

CAB P / CAB P Accessories / MP 5040

MP 5040 8205040

Dimensions 500 x 400 x 2

Dimensions 19.69 x 15.75 x 0.08

Technical data
Product:

Product nr : 8205040

Description : Mounting plate, for enclosures:

Remarks : 515x415x230

Package : 1

Unit : Piece

EAN : 6418074050151

SSTL number : 3424275

Electric No. Denmark : 8212018688

Electric No. Sweden : 2539839

Dimensions :

Height (mm) : 500

Width (mm) : 400

Depth (mm) : 2

Height (inch) : 19.69

Width (inch) : 15.75

Depth (inch) : 0.08

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MP 5040

CAD Files
Contact

MP 5040

Fibox

Sample image

Order symbol : MP 5040

Product nr : 8205040

Description : Mounting plate, for enclosures:

Remarks : 515x415x230

EAN : 6418074050151

El. number :

  • Finland : 3424275
  • Denmark : 8212018688
  • Sweden : 2539839
Dimensions : Height Width Depth
mm : 500 400 2
inch : 19.69 15.75 0.08
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -