Skip to content
  
Previous slide
MP 3020 product image 1
MP 3020 product image 2
MP 3020 product image 3
MP 3020 product image 4
MP 3020 product image 8
Next slide
MP 3020 thumbnail image 1
MP 3020 thumbnail image 2
MP 3020 thumbnail image 3
MP 3020 thumbnail image 4
MP 3020 thumbnail image 8

CAB P / CAB P Accessories / MP 3020

MP 3020 8203020

Dimensions 300 x 200 x 2

Dimensions 11.81 x 7.87 x 0.08

Technical data
Product:

Product nr : 8203020

Description : Mounting plate, for enclosures:

Remarks : 315x215x170

Package : 1

Unit : Piece

EAN : 6418074050137

SSTL number : 3438131

Electric No. Denmark : 8212018662

Electric No. Sweden : 2539835

Dimensions :

Height (mm) : 300

Width (mm) : 200

Depth (mm) : 2

Height (inch) : 11.81

Width (inch) : 7.87

Depth (inch) : 0.08

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MP 3020

CAD Files
Contact

MP 3020

Fibox
8203020_MP_3020_mounting_plate_1_72dpi

Sample image

Order symbol : MP 3020

Product nr : 8203020

Description : Mounting plate, for enclosures:

Remarks : 315x215x170

EAN : 6418074050137

El. number :

  • Finland : 3438131
  • Denmark : 8212018662
  • Sweden : 2539835
Dimensions : Height Width Depth
mm : 300 200 2
inch : 11.81 7.87 0.08
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -