Fibox Enclosures : CAB : CAB P ACCESSORIES





Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
Mounting plates (Galvanized steel, sheet thickness 1,5 mm)
250 x 150
Mounting plate, for enclosures: • 315x215x170
350 x 250
Mounting plate, for enclosures: • 415x315x170
450 x 350
Mounting plate, for enclosures: • 515x415x230
550 x 350
Mounting plate, for enclosures: • 615x415x230
650 x 450
Mounting plate, for enclosures: • 735x535x270
750 x 550
Mounting plate, for enclosures: • 835x635x300
950 x 750
Mounting plate, for enclosures: • 1035x835x300
Mounting plates isolated
250 x 150 x 5
Mounting Plate, for enclosures: • 315x215x170
350 x 250 x 5
Mounting Plate, for enclosures: • 415x315x170
450 x 350 x 5
Mounting Plate, for enclosures: • 515x415x230
550 x 350 x 5
Mounting Plate, for enclosures: • 615x415x230
650 x 450 x 5
Mounting Plate, for enclosures: • 735x535x270
750 x 550 x 5
Mounting Plate, for enclosures: • 835x635x300
950 x 750 x 5
Mounting Plate, for enclosures: • 1035x835x300
Mounting plates perforated (Galvanized steel, sheet thickness 1,5 mm)
250 x 150
Mounting Plate, for enclosures: • 315x215x170
350 x 250
Mounting Plate, for enclosures: • 415x315x170
450 x 350
Mounting Plate, for enclosures: • 515x415x230
550 x 350
Mounting Plate, for enclosures: • 615x415x230
650 x 450
Mounting Plate, for enclosures: • 735x535x270
750 x 550
Mounting Plate, for enclosures: • 835x635x300
950 x 750
Mounting Plate, for enclosures: • 1035x835x300
Mounting Nuts for Perforated Plates
Mounting Nuts for Perforated MPP • M4
Mounting Nuts for Perforated MPP • M5
Mounting Nuts for Perforated MPP • M6
Mounting Frames with DIN-rails
250 x 150
Mounting Frame with DIN-rails, for enclosures: • 315x215x170
350 x 250
Mounting Frame with DIN-rails, for enclosures: • 415x315x170
450 x 350
Mounting Frame with DIN-rails, for enclosures: • 515x415x230
550 x 350
Mounting Frame with DIN-rails, for enclosures: • 615x415x230
650 x 450
Mounting Frame with DIN-rails, for enclosures: • 735x535x270
750 x 550
Mounting Frame with DIN-rails, for enclosures: • 835x635x300
950 x 750
Mounting Frame with DIN-rails, for enclosures: • 1035x835x300
Front Plate with Din Openings (PC)
279 x 162
Front Plate with DIN openings, for enclosures: • 315x215x170
379 x 262
Front Plate with DIN openings, for enclosures: • 415x315x170
479 x 362
Front Plate with DIN openings, for enclosures: • 515x415x230
579 x 362
Front Plate with DIN openings, for enclosures: • 615x415x230
690 x 462
Front Plate with DIN openings, for enclosures: • 735x535x270
790 x 562
Front Plate with DIN openings, for enclosures: • 835x635x300
990 x 762
Front Plate with DIN openings, for enclosures: • 1035x835x300
Swing Door / Front Plate (PC)
279 x 162
Swing door/Front plate, for enclosures: • 315x215x170
379 x 262
Swing door/Front plate, for enclosures: • 415x315x170
479 x 362
Swing door/Front plate, for enclosures: • 515x415x230
579 x 362
Swing door/Front plate, for enclosures: • 615x415x230
690 x 462
Swing door/Front plate, for enclosures: • 735x535x270
790 x 562
Swing door/Front plate, for enclosures: • 835x635x300
990 x 762
Swing door/Front plate, for enclosures: • 1035x835x300
Swing door kit
Swing door kit
Wall mounting and ventilation
Wall fastening lug kit • (4 lugs, Stainless)
Wall fastening lug kit • (4 lugs, Polyamide)
Ventilation grid • (IP 44)

Copyright
Legal Notice