MP 10080 8200080
Dimensions 1000 x 800 x 3
Dimensions 39.37 x 31.5 x 0.12
Technical data
Product nr : 8200080
Description : Mounting plate, for enclosures:
Remarks : 1035x835x300
Package : 1
Unit : Piece
EAN : 6418074050199
SSTL number : 3424280
Electric No. Denmark : 8212018727
Electric No. Sweden : 2539847
Height (mm) : 1000
Width (mm) : 800
Depth (mm) : 3
Height (inch) : 39.37
Width (inch) : 31.5
Depth (inch) : 0.12
CAB P / CAB P Accessories / MP 10080
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MP 10080
Sample image
Order symbol : MP 10080
Product nr : 8200080
Description : Mounting plate, for enclosures:
Remarks : 1035x835x300
EAN : 6418074050199
El. number :
- Finland : 3424280
- Denmark : 8212018727
- Sweden : 2539847
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 1000 | 800 | 3 |
inch : | 39.37 | 31.5 | 0.12 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )