Skip to content
  
Previous slide
Next slide

CAB P / CAB P Accessories / MF 8060

MF 8060 8248060

Dimensions 800 x 600 x 1

Dimensions 31.5 x 23.62 x 0.04

Technical data
Product:

Product nr : 8248060

Description : Mounting Frame with DIN-rails, for enclosures:

Remarks : 835x635x300

Package : 1

Unit : Piece

EAN : 6418074050359

Electric No. Denmark : 8212018581

Electric No. Sweden : 2539879

Dimensions :

Height (mm) : 800

Width (mm) : 600

Depth (mm) : 1

Height (inch) : 31.5

Width (inch) : 23.62

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MF 8060

CAD Files
Contact

MF 8060

Fibox

Sample image

Order symbol : MF 8060

Product nr : 8248060

Description : Mounting Frame with DIN-rails, for enclosures:

Remarks : 835x635x300

EAN : 6418074050359

El. number :

  • Denmark : 8212018581
  • Sweden : 2539879
Dimensions : Height Width Depth
mm : 800 600 1
inch : 31.5 23.62 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -