Skip to content
  
Previous slide
FP 7050-4x22 product image 1
Next slide
FP 7050-4x22 thumbnail image 1

CAB P / CAB P Accessories / FP 7050-4x22

FP 7050-4x22 8267050

Dimensions 700 x 500 x 1

Dimensions 27.56 x 19.69 x 0.04

Technical data
Product:

Product nr : 8267050

Description : Front Plate with DIN openings, for enclosures:

Remarks : 735x535x270

Package : 1

Unit : Piece

EAN : 6418074050472

Electric No. Denmark : 8212018442

Electric No. Sweden : 2539905

Dimensions :

Height (mm) : 700

Width (mm) : 500

Depth (mm) : 1

Height (inch) : 27.56

Width (inch) : 19.69

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / FP 7050-4x22

CAD Files
Contact

FP 7050-4x22

Fibox
cab_p_front_plate_din_openings

Sample image

Order symbol : FP 7050-4x22

Product nr : 8267050

Description : Front Plate with DIN openings, for enclosures:

Remarks : 735x535x270

EAN : 6418074050472

El. number :

  • Denmark : 8212018442
  • Sweden : 2539905
Dimensions : Height Width Depth
mm : 700 500 1
inch : 27.56 19.69 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -