Please try our temporary product page: https://www.fibox.com/products-temporary/
MPX 7050 8227050
Dimensions 700 x 500 x 1
Dimensions 27.56 x 19.69 x 0.04
Technical data
Product nr : 8227050
Description : Mounting Plate, for enclosures:
Remarks : 735x535x270
Package : 1
Unit : Piece
EAN : 6418074050649
Electric No. Denmark : 8212018523
Height (mm) : 700
Width (mm) : 500
Depth (mm) : 1
Height (inch) : 27.56
Width (inch) : 19.69
Depth (inch) : 0.04
CAB P / CAB P Accessories / MPX 7050
MPX 7050
Sample image
Order symbol : MPX 7050
Product nr : 8227050
Description : Mounting Plate, for enclosures:
Remarks : 735x535x270
EAN : 6418074050649
El. number :
- Denmark : 8212018523
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 700 | 500 | 1 |
inch : | 27.56 | 19.69 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )