Skip to content
  
Previous slide
MPP 7050 product image 1
Next slide
MPP 7050 thumbnail image 1

CAB P / CAB P Accessories / MPP 7050

MPP 7050 8217050

Dimensions 700 x 500 x 2

Dimensions 27.56 x 19.69 x 0.08

Technical data
Product:

Product nr : 8217050

Description : Mounting Plate, for enclosures:

Remarks : 735x535x270

Package : 1

Unit : Piece

EAN : 6418074050243

Electric No. Denmark : 8212018772

Electric No. Sweden : 2539859

Dimensions :

Height (mm) : 700

Width (mm) : 500

Depth (mm) : 2

Height (inch) : 27.56

Width (inch) : 19.69

Depth (inch) : 0.08

Materials :

Material : Galvanized steel

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MPP 7050

CAD Files
Contact

MPP 7050

Fibox
mounting_plate_pertinax

Sample image

Order symbol : MPP 7050

Product nr : 8217050

Description : Mounting Plate, for enclosures:

Remarks : 735x535x270

EAN : 6418074050243

El. number :

  • Denmark : 8212018772
  • Sweden : 2539859
Dimensions : Height Width Depth
mm : 700 500 2
inch : 27.56 19.69 0.08
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -