Skip to content
  
Previous slide
Next slide

CAB P / CAB P Accessories / MF 6040

MF 6040 8246040

Dimensions 600 x 400 x 1

Dimensions 23.62 x 15.75 x 0.04

Technical data
Product:

Product nr : 8246040

Description : Mounting Frame with DIN-rails, for enclosures:

Remarks : 615x415x230

Package : 1

Unit : Piece

EAN : 6418074050335

Electric No. Denmark : 8212018565

Electric No. Sweden : 2539875

Dimensions :

Height (mm) : 600

Width (mm) : 400

Depth (mm) : 1

Height (inch) : 23.62

Width (inch) : 15.75

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MF 6040

CAD Files
Contact

MF 6040

Fibox

Sample image

Order symbol : MF 6040

Product nr : 8246040

Description : Mounting Frame with DIN-rails, for enclosures:

Remarks : 615x415x230

EAN : 6418074050335

El. number :

  • Denmark : 8212018565
  • Sweden : 2539875
Dimensions : Height Width Depth
mm : 600 400 1
inch : 23.62 15.75 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -