Skip to content
  
Previous slide
MPX 6040 product image 1
Next slide
MPX 6040 thumbnail image 1

CAB P / CAB P Accessories / MPX 6040

MPX 6040 8226040

Dimensions 600 x 400 x 1

Dimensions 23.62 x 15.75 x 0.04

Technical data
Product:

Product nr : 8226040

Description : Mounting Plate, for enclosures:

Remarks : 615x415x230

Package : 1

Unit : Piece

EAN : 6418074050632

Dimensions :

Height (mm) : 600

Width (mm) : 400

Depth (mm) : 1

Height (inch) : 23.62

Width (inch) : 15.75

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MPX 6040

CAD Files
Contact

MPX 6040

Fibox
mounting_plate_pertinax

Sample image

Order symbol : MPX 6040

Product nr : 8226040

Description : Mounting Plate, for enclosures:

Remarks : 615x415x230

EAN : 6418074050632

Dimensions : Height Width Depth
mm : 600 400 1
inch : 23.62 15.75 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -