Skip to content
 
    Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.
   
Previous slide
CAB P 604023 T product image 1
Next slide
CAB P 604023 T thumbnail image 1

CAB P / CAB P 6040 / CAB P 604023 T

CAB P 604023 T 8104006

Dimensions 600 x 400 x 230

Dimensions 23.62 x 15.75 x 9.06

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.

  • PC : IP65; IK07
Technical data
Product:

Product nr : 8104006

Description : Polyester cabinet

Remarks : Glazed door

Package : 1

Unit : Piece

EAN : 6418074050090

Electric No. Denmark : 8212018196

Electric No. Sweden : 2539809

ETIM : EC000261

Dimensions :

Height (mm) : 600

Width (mm) : 400

Depth (mm) : 230

Height (inch) : 23.62

Width (inch) : 15.75

Depth (inch) : 9.06

Materials :

Material : Glass Fiber Reinforced Polyester

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

UV resistance : UL 746C

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

CAB P / CAB P 6040 / CAB P 604023 T

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

CAB P 604023 T

Fibox
CAB_P_604023T

Sample image

Order symbol : CAB P 604023 T

Product nr : 8104006

Description : Polyester cabinet

Remarks : Glazed door

EAN : 6418074050090

El. number :

  • Denmark : 8212018196
  • Sweden : 2539809

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.

CABP604023
Dimensions : Height Width Depth
mm : 600 400 230
inch : 23.62 15.75 9.06
Materials :
Material : Glass Fiber Reinforced Polyester
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
MP 6040 Mounting plate, for enclosures:
(600 x 400 x 2)
MB CAB Swing door kit
FP 6040-D Swing door/Front plate, for enclosures:
(600 x 400 x 1)
FP 6040-3x18 Front Plate with DIN openings, for enclosures:
(600 x 400 x 1)
MF 6040 Mounting Frame with DIN-rails, for enclosures:
(600 x 400 x 1)
MPP 6040 Mounting Plate, for enclosures:
(600 x 400 x 2)
MPX 6040 Mounting Plate, for enclosures:
(600 x 400 x 1)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 960C