Skip to content
  
Previous slide
MPP 5040 product image 1
Next slide
MPP 5040 thumbnail image 1

CAB P / CAB P Accessories / MPP 5040

MPP 5040 8215040

Dimensions 500 x 400 x 2

Dimensions 19.69 x 15.75 x 0.08

Technical data
Product:

Product nr : 8215040

Description : Mounting Plate, for enclosures:

Remarks : 515x415x230

Package : 1

Unit : Piece

EAN : 6418074050229

Electric No. Denmark : 8212018756

Electric No. Sweden : 2539855

Dimensions :

Height (mm) : 500

Width (mm) : 400

Depth (mm) : 2

Height (inch) : 19.69

Width (inch) : 15.75

Depth (inch) : 0.08

Materials :

Material : Galvanized steel

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MPP 5040

CAD Files
Contact

MPP 5040

Fibox
mounting_plate_pertinax

Sample image

Order symbol : MPP 5040

Product nr : 8215040

Description : Mounting Plate, for enclosures:

Remarks : 515x415x230

EAN : 6418074050229

El. number :

  • Denmark : 8212018756
  • Sweden : 2539855
Dimensions : Height Width Depth
mm : 500 400 2
inch : 19.69 15.75 0.08
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -