Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.
CAB P 504023 8104305
Dimensions 500 x 400 x 230
Dimensions 19.69 x 15.75 x 9.06
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.
- PC : IP65; IK10
Technical data
Product nr : 8104305
Description : Polyester cabinet
Remarks : Grey door
Package : 1
Unit : Piece
EAN : 6418074050021
SSTL number : 3424137
Electric No. Denmark : 8212018028
Electric No. Sweden : 2539821
ETIM : EC000261
Height (mm) : 500
Width (mm) : 400
Depth (mm) : 230
Height (inch) : 19.69
Width (inch) : 15.75
Depth (inch) : 9.06
Material : Glass Fiber Reinforced Polyester
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK10
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 960C
CAB P / CAB P 5040 / CAB P 504023
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
CAB P 504023
Sample image
Order symbol : CAB P 504023
Product nr : 8104305
Description : Polyester cabinet
Remarks : Grey door
EAN : 6418074050021
El. number :
- Finland : 3424137
- Denmark : 8212018028
- Sweden : 2539821
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 500 | 400 | 230 |
inch : | 19.69 | 15.75 | 9.06 |
Materials : | |
---|---|
Material : | Glass Fiber Reinforced Polyester |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MF 5040 |
Mounting Frame with DIN-rails, for enclosures:
(500 x 400 x 1) |
FP 5040-3x18 |
Front Plate with DIN openings, for enclosures:
(500 x 400 x 1) |
MB CAB | Swing door kit |
MPP 5040 |
Mounting Plate, for enclosures:
(500 x 400 x 2) |
MP 5040 |
Mounting plate, for enclosures:
(500 x 400 x 2) |
MPX 5040 |
Mounting Plate, for enclosures:
(500 x 400 x 1) |
FP 5040-D |
Swing door/Front plate, for enclosures:
(500 x 400 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK10; |
electrical_insulation : | Totally insulated |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )