Please try our temporary product page: https://www.fibox.com/products-temporary/
FP 4030-2x12 8264030
Dimensions 400 x 300 x 1
Dimensions 15.75 x 11.81 x 0.04
Technical data
Product nr : 8264030
Description : Front Plate with DIN openings, for enclosures:
Remarks : 415x315x170
Package : 1
Unit : Piece
EAN : 6418074050441
Electric No. Denmark : 8212018413
Electric No. Sweden : 2539897
Height (mm) : 400
Width (mm) : 300
Depth (mm) : 1
Height (inch) : 15.75
Width (inch) : 11.81
Depth (inch) : 0.04
CAB P / CAB P Accessories / FP 4030-2x12
FP 4030-2x12
Sample image
Order symbol : FP 4030-2x12
Product nr : 8264030
Description : Front Plate with DIN openings, for enclosures:
Remarks : 415x315x170
EAN : 6418074050441
El. number :
- Denmark : 8212018413
- Sweden : 2539897
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 400 | 300 | 1 |
inch : | 15.75 | 11.81 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )