Product card: MF 4030




Product nbr:

 

8244030

Description:

 

Mounting Frame with DIN-rails, for enclosures:

Remarks:

 

415x315x170

Package:

 

1

Unit:

 

PCS

Product group:

 

CAB P Accessories

EAN:

 

6418074050311

SSTL number:

 

3438146

Electric No. Denmark:

 

8212018549

Electric No. Sweden:

 

2539871

ETIM:

 

EC002620 EC002620

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

350.0

Width (mm):

 

250.0


Length (inch):

 

13.8

Width (inch):

 

9.8


Product is connected to following catalogs:

Fibox Enclosures :  CAB :  CAB P ACCESSORIES
Fibox Enclosures :  CAB :  P 4030


Copyright
Legal Notice