Skip to content
 
    Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.
   
Previous slide
CAB P 403017 T product image 1
Next slide
CAB P 403017 T thumbnail image 1

CAB P / CAB P 4030 / CAB P 403017 T

CAB P 403017 T 8104004

Dimensions 400 x 300 x 170

Dimensions 15.75 x 11.81 x 6.69

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.

  • PC : IP65; IK07
Technical data
Product:

Product nr : 8104004

Description : Polyester cabinet

Remarks : Glazed door

Package : 1

Unit : Piece

EAN : 6418074050076

Electric No. Denmark : 8212018170

Electric No. Sweden : 2539805

ETIM : EC000261

Dimensions :

Height (mm) : 400

Width (mm) : 300

Depth (mm) : 170

Height (inch) : 15.75

Width (inch) : 11.81

Depth (inch) : 6.69

Materials :

Material : Glass Fiber Reinforced Polyester

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

UV resistance : UL 746C

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

CAB P / CAB P 4030 / CAB P 403017 T

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

CAB P 403017 T

Fibox
CAB_P_403017T

Sample image

Order symbol : CAB P 403017 T

Product nr : 8104004

Description : Polyester cabinet

Remarks : Glazed door

EAN : 6418074050076

El. number :

  • Denmark : 8212018170
  • Sweden : 2539805

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.

CABP403017
Dimensions : Height Width Depth
mm : 400 300 170
inch : 15.75 11.81 6.69
Materials :
Material : Glass Fiber Reinforced Polyester
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
FP 4030-D Swing door/Front plate, for enclosures:
(400 x 300 x 1)
MB CAB Swing door kit
MP 4030 Mounting plate, for enclosures:
(400 x 300 x 2)
MPX 4030 Mounting Plate, for enclosures:
(400 x 300 x 1)
FP 4030-2x12 Front Plate with DIN openings, for enclosures:
(400 x 300 x 1)
MPP 4030 Mounting Plate, for enclosures:
(400 x 300 x 2)
MF 4030 Mounting Frame with DIN-rails, for enclosures:
(400 x 300 x 1)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 960C