Skip to content
  
Previous slide
MPX 3020 product image 1
Next slide
MPX 3020 thumbnail image 1

CAB P / CAB P Accessories / MPX 3020

MPX 3020 8223020

Dimensions 300 x 200 x 1

Dimensions 11.81 x 7.87 x 0.04

Technical data
Product:

Product nr : 8223020

Description : Mounting Plate, for enclosures:

Remarks : 315x215x170

Package : 1

Unit : Piece

EAN : 6418074050601

Electric No. Denmark : 8212018905

Dimensions :

Height (mm) : 300

Width (mm) : 200

Depth (mm) : 1

Height (inch) : 11.81

Width (inch) : 7.87

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MPX 3020

CAD Files
Contact

MPX 3020

Fibox
mounting_plate_pertinax

Sample image

Order symbol : MPX 3020

Product nr : 8223020

Description : Mounting Plate, for enclosures:

Remarks : 315x215x170

EAN : 6418074050601

El. number :

  • Denmark : 8212018905
Dimensions : Height Width Depth
mm : 300 200 1
inch : 11.81 7.87 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -