Skip to content
  
Previous slide
MPP 3020 product image 1
Next slide
MPP 3020 thumbnail image 1

CAB P / CAB P Accessories / MPP 3020

MPP 3020 8213020

Dimensions 300 x 200 x 2

Dimensions 11.81 x 7.87 x 0.08

Technical data
Product:

Product nr : 8213020

Description : Mounting Plate, for enclosures:

Remarks : 315x215x170

Package : 1

Unit : Piece

EAN : 6418074050205

Electric No. Denmark : 8212018730

Electric No. Sweden : 2539851

Dimensions :

Height (mm) : 300

Width (mm) : 200

Depth (mm) : 2

Height (inch) : 11.81

Width (inch) : 7.87

Depth (inch) : 0.08

Materials :

Material : Galvanized steel

Ratings :
Product is connected to following catalogues :

CAB P / CAB P Accessories / MPP 3020

CAD Files
Contact

MPP 3020

Fibox
mounting_plate_pertinax

Sample image

Order symbol : MPP 3020

Product nr : 8213020

Description : Mounting Plate, for enclosures:

Remarks : 315x215x170

EAN : 6418074050205

El. number :

  • Denmark : 8212018730
  • Sweden : 2539851
Dimensions : Height Width Depth
mm : 300 200 2
inch : 11.81 7.87 0.08
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -