Skip to content
 
    Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
   
Previous slide
PCT 122008 product image 1
PCT 122008 product image 2
PCT 122008 product image 1
Next slide
PCT 122008 thumbnail image 1
PCT 122008 thumbnail image 2
PCT 122008 thumbnail image 1

Euronord / EURONORD 1220 / PCT 122008

PCT 122008 7022761

Dimensions 120 x 200 x 75

Dimensions 4.72 x 7.87 x 2.95

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

  • PC : IP66; IP67; IK07; IK08
Technical data
Product:

Product nr : 7022761

Description : Enclosure, PC

Remarks : Clear transparent cover

Package : 4

Unit : Piece

EAN : 6418074003799

SSTL number : 3423538

Electric No. Denmark : 8212002856

ETIM : EC000261

Dimensions :

Height (mm) : 120

Width (mm) : 200

Depth (mm) : 75

Height (inch) : 4.72

Width (inch) : 7.87

Depth (inch) : 2.95

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

Euronord / EURONORD 1220 / PCT 122008

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

PCT 122008

Fibox
7022761_PCT_122008_1_72dpi

Sample image

Order symbol : PCT 122008

Product nr : 7022761

Description : Enclosure, PC

Remarks : Clear transparent cover

EAN : 6418074003799

El. number :

  • Finland : 3423538
  • Denmark : 8212002856

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

EURO122008-09
Dimensions : Height Width Depth
mm : 120 200 75
inch : 4.72 7.87 2.95
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
MIV 10 DIN-35 Mounting rail, for enclosures:
(100 x 35 x 1)
TF 28037 Wall fastening lug (4 pcs), for enclosures:
TRH 1220 DIN-35 Mounting rail, for enclosures:
(186 x 35 x 1)
TM 1220 Mounting plate, for enclosures:
(111 x 174 x 2)
TH A Grey plastic hinges (2 pcs)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFimko_EURONORD