Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
PC 121207 7032660
Dimensions 120 x 122 x 65
Dimensions 4.72 x 4.8 x 2.56
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- PC : IP66; IP67; IK07; IK08
Technical data
Product nr : 7032660
Description : Enclosure, PC
Remarks : Grey cover
Package : 8
Unit : Piece
EAN : 6418074005199
SSTL number : 3423433
Electric No. Denmark : 8212002746
Electric No. Sweden : 2536119
ETIM : EC000261
Height (mm) : 120
Width (mm) : 122
Depth (mm) : 65
Height (inch) : 4.72
Width (inch) : 4.8
Depth (inch) : 2.56
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Euronord / EURONORD 1212 / PC 121207
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
PC 121207
Sample image
Order symbol : PC 121207
Product nr : 7032660
Description : Enclosure, PC
Remarks : Grey cover
EAN : 6418074005199
El. number :
- Finland : 3423433
- Denmark : 8212002746
- Sweden : 2536119
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 120 | 122 | 65 |
inch : | 4.72 | 4.8 | 2.56 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
TRH 1212 |
DIN-35 Mounting rail, for enclosures:
(110 x 35 x 1) |
TRM 0812 |
DIN-15 Mounting rail, for enclosures:
(106 x 15 x 1) |
TRM 1212 |
DIN-15 Mounting rail, for enclosures:
(110 x 15 x 1) |
TF 28037 | Wall fastening lug (4 pcs), for enclosures: |
TM 1212 |
Mounting plate, for enclosures:
(96 x 111 x 1) |
TH A | Grey plastic hinges (2 pcs) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFimko_EURONORD |
© Fibox Oy, Data subject to change without notice (printed: )