Skip to content
 
    Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
   
Previous slide
PC 5638 18 T product image 1
PC 5638 18 T product image 2
PC 5638 18 T product image 1
Next slide
PC 5638 18 T thumbnail image 1
PC 5638 18 T thumbnail image 2
PC 5638 18 T thumbnail image 1

SOLID / SOLID 5638 / PC 5638 18 T

PC 5638 18 T 5330065

UL Name : UL PC 5638 18 T

Dimensions 560 x 380 x 180

Dimensions 22.05 x 14.96 x 7.09

Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.

  • PC : IP66; IP67; IK08
Technical data
Product:

Product nr : 5330065

Description : Enclosure, PC

Remarks : Transparent cover

Package : 1

Unit : Piece

EAN : 6418074005618

SSTL number : 3423823

Electric No. Denmark : 8212051904

Electric No. Sweden : 2539458

ETIM : EC000261

Dimensions :

Height (mm) : 560

Width (mm) : 380

Depth (mm) : 180

Height (inch) : 22.05

Width (inch) : 14.96

Depth (inch) : 7.09

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN 62208:2003, IEC 62208:2003

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

SOLID / SOLID 5638 / PC 5638 18 T

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

PC 5638 18 T

Fibox
5330065_PC563818T 360_ANIMA_SMALL.gif

Sample image

Order symbol : PC 5638 18 T

Product nr : 5330065

UL Name : UL PC 5638 18 T

Description : Enclosure, PC

Remarks : Transparent cover

EAN : 6418074005618

El. number :

  • Finland : 3423823
  • Denmark : 8212051904
  • Sweden : 2539458

Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.

PC_ABS5638
Dimensions : Height Width Depth
mm : 560 380 180
inch : 22.05 14.96 7.09
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
EKUVT Mounting plate, for enclosures:
(518 x 338 x 1)
EKV 32 DIN-35 Mounting rail, for enclosures:
(335 x 35 x 1)
EKUZR Extension frame, for enclosures:
(560 x 380 x 50)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
DSS_FI_41597_A1