Skip to content
 
    Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
   
Previous slide
PC M 95 T product image 1
PC M 95 T product image 2
PC M 95 T product image 1
Next slide
PC M 95 T thumbnail image 1
PC M 95 T thumbnail image 2
PC M 95 T thumbnail image 1

Piccolo / PICCOLO M / PC M 95 T

PC M 95 T 8724018

UL Name : UL PC M 95 T

Dimensions 230 x 140 x 95

Dimensions 9.06 x 5.51 x 3.74

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.

  • PC : IP66; IP67; IK08
Technical data
Product:

Product nr : 8724018

Description : Enclosure, PC

Remarks : Transparent cover

Package : 4

Unit : Piece

EAN : 6418074002303

SSTL number : 3423519

Electric No. Denmark : 8212001776

Electric No. Sweden : 2536859

ETIM : EC000261

Dimensions :

Height (mm) : 230

Width (mm) : 140

Depth (mm) : 95

Height (inch) : 9.06

Width (inch) : 5.51

Depth (inch) : 3.74

Materials :

Material : Polycarbonate

Base colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °F : -40 … 175

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

Piccolo / PICCOLO M / PC M 95 T

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

PC M 95 T

Fibox
8724018_PC_M_95_T 360_ANIMA_SMALL

Sample image

Order symbol : PC M 95 T

Product nr : 8724018

UL Name : UL PC M 95 T

Description : Enclosure, PC

Remarks : Transparent cover

EAN : 6418074002303

El. number :

  • Finland : 3423519
  • Denmark : 8212001776
  • Sweden : 2536859

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.

PICMDIM
Dimensions : Height Width Depth
mm : 230 140 95
inch : 9.06 5.51 3.74
Materials :
Material : Polycarbonate
Base colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °F (continuous) : -40 … 175
Accessories :
CHM-3 DIN-35 Mounting rail, for enclosures:
(110 x 35 x 1)
FM-3 DIN-35 Mounting rail, for enclosures:
(35 x 200 x 1)
FP 22046 Wall fastening lug (4 pcs)
M-MP Mounting plate, for enclosures:
(185 x 94 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFIMKO_PICC_pc