Skip to content
We have detected problems with the loading of our product pages. We are currently investigating the problem. We apologise for the inconvenience.
Please try our temporary product page: https://www.fibox.com/products-temporary/
 
    Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
   
Previous slide
PC H 95 G product image 1
PC H 95 G product image 2
PC H 95 G product image 1
Next slide
PC H 95 G thumbnail image 1
PC H 95 G thumbnail image 2
PC H 95 G thumbnail image 1

Piccolo / PICCOLO H / PC H 95 G

PC H 95 G 8724315

UL Name : UL PC H 95 G

Dimensions 170 x 140 x 95

Dimensions 6.69 x 5.51 x 3.74

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.

  • PC : IP66; IP67; IK08
Technical data
Product:

Product nr : 8724315

Description : Enclosure, PC

Remarks : Grey cover

Package : 4

Unit : Piece

EAN : 6418074002273

SSTL number : 3423417

Electric No. Denmark : 8212001653

Electric No. Sweden : 2536826

ETIM : EC000261

Dimensions :

Height (mm) : 170

Width (mm) : 140

Depth (mm) : 95

Height (inch) : 6.69

Width (inch) : 5.51

Depth (inch) : 3.74

Materials :

Material : Polycarbonate

Base colour : RAL 7035 -light grey

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °F : -40 … 175

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

Piccolo / PICCOLO H / PC H 95 G

PC H 95 G

Fibox
8724315_PC_H_95_G 360_ANIMA_SMALL

Sample image

Order symbol : PC H 95 G

Product nr : 8724315

UL Name : UL PC H 95 G

Description : Enclosure, PC

Remarks : Grey cover

EAN : 6418074002273

El. number :

  • Finland : 3423417
  • Denmark : 8212001653
  • Sweden : 2536826

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.

PICHDIM
Dimensions : Height Width Depth
mm : 170 140 95
inch : 6.69 5.51 3.74
Materials :
Material : Polycarbonate
Base colour : RAL 7035 -light grey
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °F (continuous) : -40 … 175
Accessories :
CHM-3 DIN-35 Mounting rail, for enclosures:
(110 x 35 x 1)
FP 22046 Wall fastening lug (4 pcs)
DH-3 DIN-35 Mounting rail, for enclosures:
(140 x 35 x 1)
H-MP Mounting plate, for enclosures:
(125 x 94 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFIMKO_PICC_pc