Skip to content
 
    Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
   
Previous slide
PC B 65 T product image 1
PC B 65 T product image 2
PC B 65 T product image 1
Next slide
PC B 65 T thumbnail image 1
PC B 65 T thumbnail image 2
PC B 65 T thumbnail image 1

Piccolo / PICCOLO B / PC B 65 T

PC B 65 T 8724003

UL Name : UL PC B 65 T

Dimensions 110 x 80 x 65

Dimensions 4.33 x 3.15 x 2.56

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.

  • PC : IP66; IP67; IK08
Technical data
Product:

Product nr : 8724003

Description : Enclosure, PC

Remarks : Transparent cover

Package : 8

Unit : Piece

EAN : 6418074001948

SSTL number : 3423501

Electric No. Denmark : 8212001488

Electric No. Sweden : 2536832

ETIM : EC000261

Dimensions :

Height (mm) : 110

Width (mm) : 80

Depth (mm) : 65

Height (inch) : 4.33

Width (inch) : 3.15

Depth (inch) : 2.56

Materials :

Material : Polycarbonate

Base colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °F : -40 … 175

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

Piccolo / PICCOLO B / PC B 65 T

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

PC B 65 T

Fibox
8724003_PC_B_65_T_2_72dpi

Sample image

Order symbol : PC B 65 T

Product nr : 8724003

UL Name : UL PC B 65 T

Description : Enclosure, PC

Remarks : Transparent cover

EAN : 6418074001948

El. number :

  • Finland : 3423501
  • Denmark : 8212001488
  • Sweden : 2536832

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.

PICBDIM
Dimensions : Height Width Depth
mm : 110 80 65
inch : 4.33 3.15 2.56
Materials :
Material : Polycarbonate
Base colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °F (continuous) : -40 … 175
Accessories :
B-MP Mounting plate, for enclosures:
(80 x 54 x 1)
FP 22040 Wall fastening lug (2 pcs), for enclosures:
B-3 DIN-35 Mounting rail, for enclosures:
(80 x 35 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFIMKO_PICC_pc