Skip to content
 
    Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
   
Previous slide
PC 200/63 HT product image 1
PC 200/63 HT product image 2
PC 200/63 HT product image 1
Next slide
PC 200/63 HT thumbnail image 1
PC 200/63 HT thumbnail image 2
PC 200/63 HT thumbnail image 1

MNX / MNX 200H / PC 200/63 HT

PC 200/63 HT 6011924

UL Name : UL PC 200/63 HT

Dimensions 255 x 180 x 63

Dimensions 10.04 x 7.09 x 2.48

Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

  • PC : IP66; IP67; IK08
Technical data
Product:

Product nr : 6011924

Description : Enclosure, PC

Remarks : High base, smoked transparent cover

Package : 4

Unit : Piece

EAN : 6418074051929

SSTL number : 3435260

Electric No. Denmark : 8212022881

Electric No. Sweden : 2535669

ETIM : EC000261

Dimensions :

Height (mm) : 255

Width (mm) : 180

Depth (mm) : 63

Height (inch) : 10.04

Width (inch) : 7.09

Depth (inch) : 2.48

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

MNX / MNX 200H / PC 200/63 HT

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

PC 200/63 HT

Fibox
6011924_PC_200_63_HT 360_ANIMA_SMALL

Sample image

Order symbol : PC 200/63 HT

Product nr : 6011924

UL Name : UL PC 200/63 HT

Description : Enclosure, PC

Remarks : High base, smoked transparent cover

EAN : 6418074051929

El. number :

  • Finland : 3435260
  • Denmark : 8212022881
  • Sweden : 2535669

Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

MNX200H
Dimensions : Height Width Depth
mm : 255 180 63
inch : 10.04 7.09 2.48
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
MIN 20 DIN-15 Mounting rail, for enclosures:
(225 x 15 x 1)
HFP 180 Front plate hinge series
MIN 15 DIN-15 Mounting rail, for enclosures:
(150 x 15 x 1)
MIV 200 Mounting plate (Galvanized steel), for enclosures:
(223 x 148 x 1)
FP A 200/180 Front plate (Aluminium), for enclosures:
(237 x 170 x 1)
MIV 15 DIN-35 Mounting rail, for enclosures:
(150 x 35 x 1)
FP 22046 Wall fastening lug (4 pcs)
MIV 20 DIN-35 Mounting rail, for enclosures:
(225 x 35 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40847