Please try our temporary product page: https://www.fibox.com/products-temporary/
Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
PC 95/75 HT 6011932
UL Name : UL PC 95/75 HT
Dimensions 100 x 100 x 75
Dimensions 3.94 x 3.94 x 2.95
Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
- PC : IP66; IP67; IK08
Technical data
Product nr : 6011932
Description : Enclosure, PC
Remarks : High base, smoked transparent cover
Package : 8
Unit : Piece
EAN : 6418074054685
SSTL number : 3421374
Electric No. Denmark : 8212027750
Electric No. Sweden : 6011932
ETIM : EC000261
Height (mm) : 100
Width (mm) : 100
Depth (mm) : 75
Height (inch) : 3.94
Width (inch) : 3.94
Depth (inch) : 2.95
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
PC 95/75 HT
Sample image
Order symbol : PC 95/75 HT
Product nr : 6011932
UL Name : UL PC 95/75 HT
Description : Enclosure, PC
Remarks : High base, smoked transparent cover
EAN : 6418074054685
El. number :
- Finland : 3421374
- Denmark : 8212027750
- Sweden : 6011932
Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 100 | 100 | 75 |
inch : | 3.94 | 3.94 | 2.95 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MIN 8 | DIN-15 Mounting rail, for enclosures: |
B-3 |
DIN-35 Mounting rail, for enclosures:
(80 x 35 x 1) |
FP 22046 | Wall fastening lug (4 pcs) |
MIV 95 |
Mounting plate (Galvanized steel), for enclosures:
(66 x 80 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40847 |
© Fibox Oy, Data subject to change without notice (printed: )