Skip to content
 
    Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
   
Previous slide
PC 125/75 HT product image 1
PC 125/75 HT product image 2
PC 125/75 HT product image 1
Next slide
PC 125/75 HT thumbnail image 1
PC 125/75 HT thumbnail image 2
PC 125/75 HT thumbnail image 1

MNX / MNX 125H / PC 125/75 HT

PC 125/75 HT 6011908

UL Name : UL PC 125/75 HT

Dimensions 130 x 130 x 75

Dimensions 5.12 x 5.12 x 2.95

Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

  • PC : IP66; IP67; IK08
Technical data
Product:

Product nr : 6011908

Description : Enclosure, PC

Remarks : High base, smoked transparent cover

Package : 8

Unit : Piece

EAN : 6418074014030

SSTL number : 3420442

Electric No. Denmark : 8212022577

Electric No. Sweden : 6011908

ETIM : EC000261

Dimensions :

Height (mm) : 130

Width (mm) : 130

Depth (mm) : 75

Height (inch) : 5.12

Width (inch) : 5.12

Depth (inch) : 2.95

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

MNX / MNX 125H / PC 125/75 HT

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

PC 125/75 HT

Fibox
6011908_PC_125_75_HT_1_72dpi

Sample image

Order symbol : PC 125/75 HT

Product nr : 6011908

UL Name : UL PC 125/75 HT

Description : Enclosure, PC

Remarks : High base, smoked transparent cover

EAN : 6418074014030

El. number :

  • Finland : 3420442
  • Denmark : 8212022577
  • Sweden : 6011908

Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

MNX125H
Dimensions : Height Width Depth
mm : 130 130 75
inch : 5.12 5.12 2.95
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
MIV 10 DIN-35 Mounting rail, for enclosures:
(100 x 35 x 1)
HFP 130 Front plate hinge series
FP A 125/130 Front plate (Aluminium), for enclosures:
(120 x 112 x 1)
MIN 10 DIN-15 Mounting rail, for enclosures:
FP 22046 Wall fastening lug (4 pcs)
MIV 125 Mounting plate (Galvanized steel), for enclosures:
(98 x 98 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40847