Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
PC 125/75 LT 6012909
UL Name : UL PC 125/75 LT
Dimensions 130 x 130 x 75
Dimensions 5.12 x 5.12 x 2.95
Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
- PC : IP66; IP67; IK08
Technical data
Product nr : 6012909
Description : Enclosure, PC
Remarks : Low base, smoked transparent cover
Package : 8
Unit : Piece
EAN : 6418074022325
SSTL number : 3420433
Electric No. Denmark : 8212022373
Electric No. Sweden : 2535624
ETIM : EC000261
Height (mm) : 130
Width (mm) : 130
Depth (mm) : 75
Height (inch) : 5.12
Width (inch) : 5.12
Depth (inch) : 2.95
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
PC 125/75 LT
Sample image
Order symbol : PC 125/75 LT
Product nr : 6012909
UL Name : UL PC 125/75 LT
Description : Enclosure, PC
Remarks : Low base, smoked transparent cover
EAN : 6418074022325
El. number :
- Finland : 3420433
- Denmark : 8212022373
- Sweden : 2535624
Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 130 | 130 | 75 |
inch : | 5.12 | 5.12 | 2.95 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MIV 10 |
DIN-35 Mounting rail, for enclosures:
(100 x 35 x 1) |
HFP 130 | Front plate hinge series |
FP A 125/130 |
Front plate (Aluminium), for enclosures:
(120 x 112 x 1) |
MIN 10 | DIN-15 Mounting rail, for enclosures: |
FP 22046 | Wall fastening lug (4 pcs) |
MIV 125 |
Mounting plate (Galvanized steel), for enclosures:
(98 x 98 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40847 |
© Fibox Oy, Data subject to change without notice (printed: )