Please try our temporary product page: https://www.fibox.com/products-temporary/
JB 6 WH 8600673
Dimensions 110 x 110 x 49
Dimensions 4.33 x 4.33 x 1.93
- PC : IP65
Technical data
Product nr : 8600673
Description : Junction box 6 mm², PP, white
Remarks : Integrated membranes
Package : 10
Unit : Piece
EAN : 6418074308573
SSTL number : 1606526
Electric No. Denmark : 8212097036
ETIM : EC000261 Enclosure/Switchgear cabinet (empty)
Height (mm) : 110
Width (mm) : 110
Depth (mm) : 49
Height (inch) : 4.33
Width (inch) : 4.33
Depth (inch) : 1.93
Material : PP
Base colour : White
Cover colour : White
Temperature °C : -5 … 60
Ingress Protection (EN 60529): IP65
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Glow Wire Test (IEC 60695): 650C
Dimensional Drawings
Catalogues
Contact
JB 6 WH
Sample image
Order symbol : JB 6 WH
Product nr : 8600673
Description : Junction box 6 mm², PP, white
Remarks : Integrated membranes
EAN : 6418074308573
El. number :
- Finland : 1606526
- Denmark : 8212097036
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 110 | 110 | 49 |
inch : | 4.33 | 4.33 | 1.93 |
Materials : | |
---|---|
Material : | PP |
Base colour : | White |
Cover colour : | White |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -5 … 60 |
Accessories : | |
---|---|
GPA M20 |
Cable gland (IP 68 - 5 bar), M20x1,5
(36 x 28 x 28) |
ICS | Cover fastening screws for JB 6 |
IES | Tube entry socket for JB 6 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
© Fibox Oy, Data subject to change without notice (printed: )