MP 21/18 7720035
Dimensions 142 x 200 x 1
Dimensions 5.59 x 7.87 x 0.04
Technical data
Product nr : 7720035
Description : Mounting plate, for enclosures:
Remarks : 213x185x90, 213x185x102, 235x185x119
Package : 4
Unit : Piece
EAN : 6418074033383
SSTL number : 3422916
Electric No. Denmark : 8212016363
Electric No. Sweden : 2535020
Height (mm) : 142
Width (mm) : 200
Depth (mm) : 1
Height (inch) : 5.59
Width (inch) : 7.87
Depth (inch) : 0.04
Cardmaster / CARDMASTER Accessories / MP 21/18
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MP 21/18
Sample image
Order symbol : MP 21/18
Product nr : 7720035
Description : Mounting plate, for enclosures:
Remarks : 213x185x90, 213x185x102, 235x185x119
EAN : 6418074033383
El. number :
- Finland : 3422916
- Denmark : 8212016363
- Sweden : 2535020
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 142 | 200 | 1 |
inch : | 5.59 | 7.87 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )