EKIV 63 4712120
Dimensions 570 x 270 x 1
Dimensions 22.44 x 10.63 x 0.04
Technical data
Product nr : 4712120
Description : Mounting plate, for enclosures:
Remarks : 600x300x170
Package : 1
Unit : Piece
EAN : 6418074032744
SSTL number : 3424453
Electric No. Denmark : 8212014608
Electric No. Sweden : 2539356
Height (mm) : 570
Width (mm) : 270
Depth (mm) : 1
Height (inch) : 22.44
Width (inch) : 10.63
Depth (inch) : 0.04
Quick / QUICK Accessories / EKIV 63
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
EKIV 63
Sample image
Order symbol : EKIV 63
Product nr : 4712120
Description : Mounting plate, for enclosures:
Remarks : 600x300x170
EAN : 6418074032744
El. number :
- Finland : 3424453
- Denmark : 8212014608
- Sweden : 2539356
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 570 | 270 | 1 |
inch : | 22.44 | 10.63 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )