Product card: EKIV 15



Sample photo



Product nbr:

 

4712462

Description:

 

Mounting plate, for enclosures:

Remarks:

 

150x150x110

Package:

 

1

Unit:

 

PCS

Product group:

 

SPACE LINK Accessories

EAN:

 

6418074057938

SSTL number:

 

3438101

Electric No. Denmark:

 

8212014530

Electric No. Sweden:

 

4712462

ETIM:

 

EC000213 EC000213

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

125.0

Width (mm):

 

125.0


Length (inch):

 

4.9

Width (inch):

 

4.9


Product is connected to following catalogs:

Fibox Enclosures :  CAB :  PC/ABS 1515
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES


Copyright
Legal Notice