Product card: FP A 64



Sample photo



Product nbr:

 

8392229

Description:

 

Swing-out door/Front plate (aluminium), for enclosures:

Remarks:

 

600x400x210, 600x400x270, 600x400x220

Package:

 

1

Unit:

 

PCS

Product group:

 

CAB PC & ABS Accessories

EAN:

 

6418074021601

SSTL number:

 

3424206

Electric No. Denmark:

 

8212015348

Electric No. Italy:

 

7899050

Electric No. Sweden:

 

2540015

ETIM:

 

EC002620 EC002620

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

568.0

Width (mm):

 

366.0


Length (inch):

 

22.4

Width (inch):

 

14.4


Product is connected to following catalogs:

Fibox Enclosures :  QUICK :  ACCESSORIES
Fibox Enclosures :  CAB :  PC/ABS 6040
Fibox Enclosures :  QUICK :  PC/ABS 64
Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES



Copyright
Legal Notice