Skip to content
  
Previous slide
D-MP product image 1
Next slide
D-MP thumbnail image 1

Piccolo / PICCOLO Accessories / D-MP

D-MP 8524062

Dimensions 140 x 54 x 1

Dimensions 5.51 x 2.13 x 0.04

Technical data
Product:

Product nr : 8524062

Description : Mounting plate, for enclosures:

Remarks : 170x80x65, 170x80x85

Package : 8

Unit : Piece

EAN : 6418074033598

SSTL number : 3423908

Electric No. Denmark : 8212002131

Electric No. Sweden : 2536934

Dimensions :

Height (mm) : 140

Width (mm) : 54

Depth (mm) : 1

Height (inch) : 5.51

Width (inch) : 2.13

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

Piccolo / PICCOLO Accessories / D-MP

Dimensional Drawings
CAD Files
Contact

D-MP

Fibox
picc_mounting_plate

Sample image

Order symbol : D-MP

Product nr : 8524062

Description : Mounting plate, for enclosures:

Remarks : 170x80x65, 170x80x85

EAN : 6418074033598

El. number :

  • Finland : 3423908
  • Denmark : 8212002131
  • Sweden : 2536934
B-MP---D-MP
Dimensions : Height Width Depth
mm : 140 54 1
inch : 5.51 2.13 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -